ST_BA_SpRmT
Room temperature setpoints.
TYPE ST_BA_SpRmT :
STRUCT
rPrtcHtg : REAL := 12.0;
rEcoHtg : REAL := 15.0;
rPreCmfHtg : REAL := 19.0;
rCmfHtg : REAL := 21.0;
rPrtcCol : REAL := 40.0;
rEcoCol : REAL := 35.0;
rPreCmfCol : REAL := 28.0;
rCmfCol : REAL := 24.0;
END_STRUCT
END_TYPEThe values in the structure are defined with the preset values.
The variables have the following meaning:
rPrtcHtg: Protection Heating.
rEcoHtg: Economy Heating.
rPreCmfHtg: Pre-Comfort Heating.
rCmfHtg: Comfort Heating.
rPrtcCol: Protection Cooling.
rEcoCol: Economy Cooling.
rPreCmfCol: Pre-Comfort Cooling.
rCmfCol: Comfort Cooling.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |