E_BA_PosMod
Enumerator for the definition of the positioning mode.
TYPE E_BA_PosMod :
(
PosModFix:= 0,
PosModTab,
PosModMaxIndc
);
END_TYPEPosModFix: The shutter height is a fixed value, which is set at function block FB_BA_SunPrtc via the value lrFixPos [%].
PosModTab: The height positioning takes place with the help of a table of 6 interpolation points, 4 of which are parameterizable. A blind position in relation to the position of the sun is then calculated from these points by linear interpolation. For a more detailed description please refer to FB_BA_BldPosEntry.
PosModMaxIndc: The positioning takes place with specification of the maximum desired incidence of light.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |