FB_BA_ExtTiSt

The function block FB_BA_ExtTiSt resolves a time structure into the different components, so that it can be used for time conditions, for example.
VAR_INPUT
stTi : TIMESTRUCT;stTi: Input time structure (see TIMESTRUCT)
VAR_OUTPUT
wYear : WORD;
wMonth : WORD;
wDayOfWeek : WORD;
wDay : WORD;
wHour : WORD;
wMinute : WORD;
wSecond : WORD;
wMilliseconds : WORD;wYear: The year (1970..2106).
wMonth: The month (1..12).
wDayOfWeek: The day of the week (0(Sun)..0(Sat)).
wDay: The day of the month (1..31).
wHour: The hour (0..23).
wMinute: The minutes (0..59).
wSecond: The seconds (0..59).
wMilliseconds: The milliseconds (0..999).
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |