FB_BA_Blink

This function block is an oscillator with adjustable pulse and pause time, udiTiOn_ms and udiTiOff_ms [ms]. It is enabled with a TRUE signal at bEn and starts with the pulse phase.

udiTiNextSwi_sec is a countdown [s] to the next change of bQ.
VAR_INPUT
bEn : BOOL;
udiTiOn_ms : UDINT;
udiTiOff_ms : UDINT;
bEn: Function block enable.
udiTiOn_ms: pulse time [ms].
udiTiOff_ms: pause time [ms].
VAR_OUTPUT
bQ : BOOL;
udiTiNextSwi_sec : UDINT;
bQ: Oscillator output.
udiTiNextSwi_sec: Countdown to next change of bQ [s].
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |