FB_BA_Chrct02

The function block FB_BA_Chrct02 represents a linear interpolation with 2 interpolation points and can be used to generate a characteristic curve. The characteristic curve is determined by the interpolation points [rX1/rY1] and [rX2/rY2]. If the input variable bLmt is TRUE, rY is limited by rY01 and rY02. If bLmt is FALSE, rY is not limited.

Error handling
The input values for rX[n+1] must always be at least 0.0000001 greater than the values for rX[n].
In the event of an error the variable sErrDescr indicates that at one point of the characteristic curve the values are not monotonically increasing.
VAR_INPUT
rX : REAL;
rX01 : REAL;
rX02 : REAL;
rY01 : REAL;
rY02 : REAL;
bLmt : BOOL;
rX: Input value of the characteristic curve.
rX01: X-value for interpolation point P1.
rX02: X-value for interpolation point P2.
rY01: Y-value for interpolation point P1.
rY02: Y-value for interpolation point P2.
bLmt: Limit for the output value rY.
VAR_OUTPUT
rY : REAL;
bErr : BOOL;
sErrDescr : T_MAXSTRING;
rY: Calculated output value of the characteristic curve.
bErr: This output is switched to TRUE if the parameters entered are erroneous.
sErrDescr: Contains the error description.
Error description |
---|
01: Error: rX01 must not be equal to rX02. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |