FB_BA_RampLmt

The function block limits the increase or decrease speed of an input signal.
An increase of rIn results in the output rOut to be limited to the slope of (rHi-rLo)/udiTiUp.
A decrease of rIn results in the output rOut to be limited to the slope of (rHi-rLo)/udiTiUp.

VAR_INPUT
bEn : BOOL;
bEnRamp : BOOL;
rIn : REAL;
rHi : REAL;
rLo : REAL;
udiTiUp_sec : UDINT;
udiTiDwn_sec : UDINT;bEn: Enable function block if FALSE, in which case rOut = 0.0.
bEnRamp: Enable ramp limitation if FALSE, in which case rOut = rIn.
rIn: Input value of the ramp function
rHi: Upper interpolation point for calculating the ramps.
rLo: Lower interpolation point for calculating the ramps. rHi must be greater than rLo, otherwise an error is output!
udiTiUp_sec: Rise time [s].
udiTiDwn_sec: Fall time [s]
VAR_OUTPUT
rOut : REAL;rOut: Output signal, slope-limited through the ramps
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |