ST_BA_GlobalAlarmsEvents
The structure contains the global alarm events.
STRUCT
bBurglary : BOOL;
bFireAlert : BOOL;
bCentralOff : BOOL;
bForcedVentilation : BOOL;
bAlarm1 : BOOL;
bAlarm2 : BOOL;
bAlarm3 : BOOL;
bEvent1 : BOOL;
bEvent2 : BOOL;
bEvent3 : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
bBurglary | BOOL | Burglary. |
bFireAlert | BOOL | Fire alert. |
bCentralOff | BOOL | Central off. |
bForcedVentilation | BOOL | Forced ventilation. |
bAlarm1/ bAlarm3 | BOOL | Alarms 1 to 3, application-specific. |
bEvent1/ bEvent3 | BOOL | Events 1 to 3, application-specific. |