E_BA_InitState
The enumeration describes the state of the initialization.
Syntax
{attribute 'qualified_only'}
TYPE E_BA_InitState :
(
Invalid := 0,
ePreInitInstance := 1,
eInitInstanceParam := 2,
eInitInstanceDependency := 3,
ePostInitInstance := 4,
eInitComDevice := 5,
ePreInitSupplement := 6,
ePostInitSupplementInst := 7,
ePostInitSupplement := 8,
ePreFirstExecute := 9,
ePostFirstExecute := 10
) BYTE;
END_TYPEName | Description |
|---|---|
ePreInitInstance | Pre-initialization of the instance. |
eInitInstanceParam | Initialization of the instance parameters. |
eInitInstanceDependency | Initialization of instance dependencies. |
ePostInitInstance | Post-initialization of the instance. |
eInitComDevice | Initialization of the ComDevice. |
ePreInitSupplement | Pre-initialization of supplements. |
ePostInitSupplementInst | Completion of the initialization of an instance part of a supplement. |
ePostInitSupplement | Initialization of supplements is complete. |
ePreFirstExecute | Before the first execution. |
ePostFirstExecute | After the first execution. |