FB_BA_HazardDetectionAlarmSystems

FB_BA_HazardDetectionAlarmSystems 1:

This Trade template is a function block for calling up all sub-templates that are used to record alarm and hazard messages in the building.

Block diagram

FB_BA_HazardDetectionAlarmSystems 2:

Syntax

FUNCTION_BLOCK FB_BA_HazardDetectionAlarmSystems EXTENDS FB_BA_View
VAR_INPUT CONSTANT
  FireAlarmSystem01       : FB_BA_FireAlarmSystem;
  BurglarAlarmSystem01    : FB_BA_BurglarAlarmSystem;
END_VAR

FB_BA_HazardDetectionAlarmSystems 3: VAR_INPUT CONSTANT

Name

Type

Description

FireAlarmSystem01

FB_BA_FireAlarmSystem

The sub-template is used to record a fire alarm contact of an alarm system. If several systems exist, several instances of this template must be created. The ending "01" is intended to draw attention to this. If there are several contacts in a system, these must be added to the sub-template.

BurglarAlarmSystem01

FB_BA_BurglarAlarmSystem

The sub-template is used to record a signalling contact of a burglar alarm system. If several systems exist, several instances of this template must be created. The ending "01" is intended to draw attention to this. If there are several contacts in a system, these must be added to the sub-template.