ST_BA_Step
Data and command structure between the individual step sequence function blocks FB_BA_StepBinary / FB_BA_StepMdlt and the control block of the step sequence FB_BA_StepCtrlAgg16.
Illustration
TYPE ST_BA_Step:
STRUCT
nStep : UDINT;
nRemSecOn : UDINT;
nRemSecOff : UDINT;
bEnUp : BOOL;
bEnDown : BOOL;
bRdyUp : BOOL;
bRdyDown : BOOL;
bUp : BOOL;
bDown : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
nStep | UDINT | Display in which step the step sequence control is located. |
nRemSecOn | UDINT | Countdown Switch-on of the next step [s]. The associated timing element is integrated in the step sequence function blocks FB_BA_StepBinary / FB_BA_StepMdlt. |
nRemSecOff | UDINT | Countdown Switch-off of the next step [s]. The associated timing element is integrated in the step sequence function blocks FB_BA_StepBinary / FB_BA_StepMdlt. |
bEnUp | BOOL | Indicates that the step has its release. |
bEnDown | BOOL | The variable indicates that the active step is in the off state. After the switch-off delay nRemSecOff has elapsed, the step is switched off as well as bEnDown and the next step in the falling switch-off sequence becomes the active one. |
bRdyUp | BOOL | After expiration of the start-up delay nRemSecOn and a TRUE at the feedback bFdb of the step sequence function block, bRdyUp is set and the next step is activated. |
bRdyDown | BOOL | After the switch-off delay nRemSecOff has expired, bRdyDown is set for one cycle and the step is switched off. |
bUp | BOOL | A TRUE means an increasing switch-on sequence of the aggregates from 1 to 16. |
bDown | BOOL | A TRUE means a decreasing switch-off sequence from the highest, active aggregate towards 0. |