XBA_Globals
VAR_GLOBAL
{region 'General'}
Diag : FB_BA_Diagnosis;
Top : FB_BA_TopView;
{endregion}
{region 'Indicators'}
nIncObjInitial : UINT := 1;
nIncObjActivePriority : UINT := 1;
nIncObjStatus : UINT := 1;
nIncEvent : UDINT := 1;
nIncEventConfig : UINT := 1;
{endregion}
END_VAR
VAR_GLOBAL CONSTANT
{region 'Constants'}
{region 'General'}
nInstId_Auto : UDINT := BACnet_Globals.nBACnetInstId_Auto;
guidUndefined : GUID := (Data1:=16#0, Data2:=16#0, Data3:=16#0, Data4:=[16#0,16#0,16#0,16#0,16#0,16#0,16#0,16#0]);
nNoActivePrio : UDINT := 16#FFFFFFFF;
{endregion}
{region 'Text generation'}
sPlaceholderSign_Open : STRING(1) := '{';
sPlaceholderSign_Close : STRING(1) := '}';
sPlaceholderSign_Delimiter : STRING(1) := ',';
sPlaceholderSign_DenyConcat : STRING(1) := '!';
sPlaceholder_Empty : STRING(2) := CONCAT(sPlaceholderSign_Open, sPlaceholderSign_Close);
stUndefinedIdentifier : ST_BA_ObjectIdentifier := (eObjectType:=E_BA_ObjectType.Undefined, nInstanceID:=0);
{endregion}
{region 'Event'}
//Acknowledgement
aAckFlags_None : T_BA_EventTransitions := F_BA_EventTransition(FALSE, FALSE, FALSE);
// Pre-defined indicator filters:
aIndFilter_None : T_BA_EventConditionFlags := [ E_BA_EventCondition.Count(TRUE) ];
aIndFilter_EvtAll : T_BA_EventConditionFlags := [ E_BA_EventType.Count(TRUE) ];
aIndFilter_Evt : ARRAY[E_BA_EventType.First .. E_BA_EventType.Last] OF T_BA_EventConditionFlags := [
(* eAlarm *) [ TRUE, FALSE, FALSE, FALSE, FALSE ],
(* eDisturb *) [ FALSE, TRUE, FALSE, FALSE, FALSE ],
(* eMaintenance *) [ FALSE, FALSE, TRUE, FALSE, FALSE ],
(* eNotification *) [ FALSE, FALSE, FALSE, TRUE, FALSE ],
(* eOther *) [ FALSE, FALSE, FALSE, FALSE, TRUE ]
];
{endregion}
{endregion}
END_VARName | Type | Description |
|---|---|---|
Diag | FB_BA_Diagnosis | Provides information about the project and offers information and diagnosis options:
|
Top | FB_BA_TopView | Root object or top object of the project structure. Collects information of all Child objects. |
nIncObjInitial | UINT | Indicates that properties of an object have changed, which usually change only rarely. |
nIncObjActivePriority | UINT | Indicates that the active priority of an object has changed. |
nIncObjStatus | UINT | Indicates placeholders that the status of an object has changed. |
nIncEvent | UINT | Indicates the change of an event. |
nIncEventConfig | UINT | Indicates that the event configuration of an object has changed. |
nInstId_Auto | UDINT | Indicates that a valid instance ID must be generated automatically. |
guidUndefined | Undefined system ID. | |
nNoActivePrio | UDINT | Value of the constant indicates that no priority is active. |
sPlaceholderSign_Open | STRING(1) | Start character for a placeholder. |
sPlaceholderSign_Close | STRING(1) | End character for a placeholder. |
sPlaceholderSign_Delimiter | STRING(1) | Delimiter for placeholder attributes. |
sPlaceholderSign_DenyConcat | STRING(1) | Sign for placeholders not to be concatenated. |
sPlaceholder_Empty | STRING(2) | Empty placeholder. |
stUndefinedIdentifier | Value representing an undefined object reference. | |
aAckFlags_None | Value, which represents no active AcknowledgeRequired flags. | |
aIndFilter_None | Value after which no event conditions are filtered. | |
aIndFilter_EvtAll | Value to filter all event conditions. | |
aIndFilter_Evt | Value to filter selected event types (grouped by event types). |