FB_BA_RoomGeneral
Call program for the room automation specific templates
The facade templates must be instantiated according to their number if they have blinds. In a typical square building, only the east, south and west sides are relevant.
The template represents the plant level.
The initialization of the template takes place within the method FB_Init. |
Illustration
FUNCTION_BLOCK FB_BA_RoomGeneral EXTENDS FB_BA_View
VAR_INPUT CONSTANT
BuildEnergLvl : FB_BA_BuildingEnergyLevel;
BuildSpRmT : FB_BA_BuildingSpRmT;
BuildSunPrtc : FB_BA_BuildingSunprotection;
FcdEast : FB_BA_Facade;
FcdSouth : FB_BA_Facade;
FcdWest : FB_BA_Facade;
END_VAR
Inputs CONSTANT
Name | Type | Description |
---|---|---|
BuildEnergLvl | Building energy level. | |
BuildSpRmT | Building basic setpoints. | |
BuildSunPrtc | Building-specific sun protection telegrams. | |
FcdEast | Facade-specific blind data and telegrams Viewing direction east. | |
FcdSouth | Facade-specific blind data and telegrams Viewing direction south. | |
FcdWest | Facade-specific blind data and telegrams Viewing direction west |
Requirements
Development environment | Necessary function |
---|---|
TwinCAT from v3.1.4024.35 | TF8040 | TwinCAT Building Automation from V5.0.0.0 |