E_BA_ObjectState
TYPE E_BA_ProjectState :
(
Invalid := 0,
Error := 1,
Idle := 2,
ePrepare := 10,
ePreInit1 := 11,
ePreInit2 := 12,
eSynchronizeState := 13,
eInstanceInit1 := 14,
eInstanceInit2 := 15,
eInstanceInit3 := 16,
eInstanceInit4 := 17,
eComInitDevice := 18,
eComInitObject := 19,
ePrepareSupplement := 20,
eWaitForSupplementInit := 21,
eSupplementInstInit := 22,
eSupplementInit := 23,
ePostInit := 23,
eWaitForProject := 24,
eOperation := 25
) BYTE;
END_TYPE