E_BA_ProjectState
TYPE E_BA_ProjectState :
(
Invalid := 0,
Error := 1,
ePrepare := 10,
ePreInit := 11,
eValidateObjects := 12,
eReferenceInit := 13,
eObjectFinishInit := 14,
eProjectInit := 15,
eFirstOpCycle := 16,
eOperation := 17
) BYTE;
END_TYPE