ST_BA_WSC11Status
This structure is used to transfer the status of a Thies WSC11.
Syntax
TYPE ST_BA_WSC11Status :
STRUCT
bDewProtection : BOOL;
bSensorDryingPeriod : BOOL;
bInvalidRMC_Telegramm : BOOL;
bInvalidGPS_Time : BOOL;
bInvalidDataAD_Converter : BOOL;
bInvalidDataPressureSensor : BOOL;
bInvalidDataBrightnessSensorNorth : BOOL;
bInvalidDataBrightnessSensorEast : BOOL;
bInvalidDataBrightnessSensorSouth : BOOL;
bInvalidDataBrightnessSensorWest : BOOL;
bInvalidDataTwilightSensor : BOOL;
bInvalidDataSolarRadiationSensor : BOOL;
bInvalidDataOutsideTemperatureSensor : BOOL;
bInvalidDataRainSensor : BOOL;
bInvalidDataWindSpeedSensor : BOOL;
bInvalidDataWindDirectionSensor : BOOL;
bInvalidDataHumiditySensor : BOOL;
bLatestRestartByWatchdogReset : BOOL;
bInvalidEEPROM_Parameters : BOOL;
bDefaultEEPROM_Parameters : BOOL;
bLatestRestartWithNewFirmware : BOOL;
END_STRUCT
END_TYPEThe following descriptions refer to a TRUE at the respective parameter.
Name | Type | Description |
|---|---|---|
bDewProtection | BOOL | Rain sensor: dew protection active. |
bSensorDryingPeriod | BOOL | Rain sensor: drying phase of the sensor surface. |
bInvalidRMC_Telegramm | BOOL | GPS data: no valid RMC telegram received. |
bInvalidGPS_Time | BOOL | RTC data from GPS receiver: time from GPS receiver are invalid. |
bInvalidDataAD_Converter | BOOL | Values from the analog-to-digital converter are invalid. |
bInvalidDataPressureSensor | BOOL | Air pressure: measured value from pressure sensor is invalid. |
bInvalidDataBrightnessSensorNorth | BOOL | Measured value from light sensor north is invalid. |
bInvalidDataBrightnessSensorEast | BOOL | Measured value from light sensor east is invalid. |
bInvalidDataBrightnessSensorSouth | BOOL | Measured value from light sensor south is invalid. |
bInvalidDataBrightnessSensorWest | BOOL | Measured value from light sensor west is invalid. |
bInvalidDataTwilightSensor | BOOL | Measured value of twilight is invalid. |
bInvalidDataSolarRadiationSensor | BOOL | Measured value from global radiation sensor is invalid. |
bInvalidDataOutsideTemperatureSensor | BOOL | Measured value from air temperature sensor is invalid. |
bInvalidDataRainSensor | BOOL | Measured value from rain sensor is invalid. |
bInvalidDataWindSpeedSensor | BOOL | Measured value from wind speed sensor is invalid. |
bInvalidDataWindDirectionSensor | BOOL | Measured value from wind direction sensor is invalid. |
bInvalidDataHumiditySensor | BOOL | Measured values from humidity sensor are invalid (relative humidity, absolute humidity, dew point temperature). |
bLatestRestartByWatchdogReset | BOOL | Last restart by watchdog reset. |
bInvalidEEPROM_Parameters | BOOL | Internal EEPROM parameters are invalid. |
bDefaultEEPROM_Parameters | BOOL | Internal EEPROM parameters contain the default values. |
bLatestRestartWithNewFirmware | BOOL | Last restart was with new firmware. |