ST_BA_WeatherStation
This structure serves as a standard transmit telegram for the data of a weather station.
Syntax
TYPE ST_BA_BuildingAlarms :
STRUCT
bDisturb : BOOL;
fLatitude : REAL;
fLongitude : REAL;
fSunAzimuth : REAL;
fSunElevation : REAL;
bRain : BOOL;
stDateTime : TIMESTRUCT;
fOutsideTemperature : REAL;
fDewPointTemperature : REAL;
fPressureAbs : REAL;
fPressureRel : REAL;
fHumidityAbs : REAL;
fHumidityRel : REAL;
fBrightnessNorth : REAL;
fBrightnessEast : REAL;
fBrightnessSouth : REAL;
fBrightnessWest : REAL;
fDawn : REAL;
fGlobalRadiation : REAL;
fWindDirection : REAL;
fWindSpeed : REAL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
bDisturb | BOOL | The weather station reports a malfunction. |
fLatitude | REAL | Latitude of the installation site [°] |
fLongitude | REAL | Longitude of the installation site [°] |
fSunAzimuth | REAL | Current position of the sun [°] |
fSunElevation | REAL | Current sun elevation [°] |
bRain | BOOL | Rain sensor |
stDateTime | Date / Time | |
fOutsideTemperature | REAL | Temperature [°C] |
fDewPointTemperature | REAL | Dew point temperature [°C] |
fPressureAbs | REAL | Absolute air pressure [hPa] |
fPressureRel | REAL | Relative air pressure [hPa] |
fHumidityAbs | REAL | Absolute humidity [g/m³] |
fHumidityRel | REAL | Relative humidity [%rF] |
fBrightnessNorth | REAL | Light sensor north [kLux] |
fBrightnessEast | REAL | Light sensor east [kLux] |
fBrightnessSouth | REAL | Light sensor south [kLux] |
fBrightnessWest | REAL | Light sensor west [kLux] |
fDawn | REAL | Dawn [Lux] |
fGlobalRadiation | REAL | Global radiation [W/m²] |
fWindDirection | REAL | Wind direction [°] |
fWindSpeed | REAL | Wind speed [m/s] |