E_BA_NodeType
TYPE E_BA_NodeType :
(
Invalid := 0,
Automatic := 1,
{region 'Default'}
eUnknown := 10,
eOther := 11,
eGeneral := 12,
{endregion}
{region 'Location'}
eLocation := 13,
eBuilding := 14,
eBuildingElement := 15,
eInformationFocus := 16,
eControlCabinet := 17,
eTrade := 18,
eFloor := 19,
eRoom := 20,
ePlant := 21,
{endregion}
{region 'Equipment'}
eComponent := 22,
eAggregate := 23,
eFunction := 24
{endregion}
) BYTE;
END_TYPEName | Description |
|---|---|
Invalid | No significance for the user. |
Automatic | The system chooses a meaningful node type. |