E_BA_Parameter
Possible properties of a BACnet object.
TYPE E_BA_Parameter :
(
Invalid := 0,
eConfigurate := 1,
eToggleMode := 2,
eStepDelay := 3,
eCOVIncrement := 4,
eAction := 5,
eMinOffTime := 6,
eMinOnTime := 7,
eStateChangeCount := 8,
eStateChangeTime := 9,
eStateChangeResetPoint := 10,
eActiveTimeElapsed := 11,
eActiveTimeResetPoint := 12,
eInstructionText := 13,
eAckedTransitions := 14,
eAcknowledgeRm := 15,
eEnPlantLock := 16,
eAlarmValue := 17,
eAlarmValues := 18,
eFaultValues := 19,
eTimeDelay := 20,
eLowLimit := 21,
eHighLimit := 22,
eLimitDeadband := 23,
eEventDetectionEnable := 24,
eEventEnable := 25,
eEventClassID := 26,
eEventTransitionText := 29,
eEventState := 30,
eStatusFlags := 31,
eReliability := 32,
eEnable := 33,
eOutOfService := 34,
eInactiveText := 35,
eActiveText := 36,
eStateText := 37,
eStateCount := 38,
eUnit := 39,
ePresentValue := 40,
eDefaultValue := 41,
eTag := 42,
eAssignAsTrendReference := 43,
eDeviceType := 44,
ePolarity := 45,
eMappingMode := 46,
eFeedbackMappingMode := 47,
eFeedbackPolarity := 48,
eOverriddenPolarity := 49,
eScaleOffset := 50,
eResolution := 51,
eFeedbackValue := 52,
eRawValue := 53,
eRawFeedback := 54,
eRawOverride := 55,
eRawState := 56,
eTerminal := 57,
eSensor := 58,
eAddress := 59,
eCommissioningState := 60,
eSymbolPath := 61,
eSymbolName := 62,
eInstanceID := 63,
eObjectName := 64,
eDescription := 65,
eObjectType := 66,
ePurpose := 67,
eNodeType := 68,
ePriorityArray := 69,
eActivePriority := 70,
eProjectInfo := 71,
eOperatorInfo := 72,
eTechnicalStaffInfo := 73,
eEngineerInfo := 74,
eDateList := 75,
eEventType := 76,
eAlarmMode := 77,
ePriority := 78,
eAcknowledgeRequired := 79,
eSetpoint := 80,
eControlledValue := 81,
eCtrlDeviation := 82,
eProportionalConstant := 83,
eIntegralConstant := 84,
eDerivativeConstant := 85,
eDampConstant := 86,
eOutputUnit := 87,
eOpMode := 88,
eNeutralZone := 89,
eSynchronizedLoop := 90,
eMinOutput := 91,
eMaxOutput := 92,
eWeek := 93,
eExceptionList := 94,
eReferencedParam := 95,
eBufferSize := 96,
eLogBuffer := 97,
eLoggingType := 98,
eLogInterval := 99,
eStartTime := 100,
eStopTime := 101,
eStopOnFull := 102,
eNotificationThreshold := 103,
eRecordCount := 104,
eTotalRecordCount := 105
) BYTE;
END_TYPE