E_BA_CommissioningState

TYPE E_BA_CommissioningState :
(
  Invalid          := 0,
  eUnknown         := 1,
  eChecked         := 2,
  eDefectIO        := 3,
  eDefectWiring    := 4,
  eDefectDevice    := 5,
  eDefectOther     := 6
) BYTE;
END_TYPE

Name

Description

Invalid

No significance for the user.

eUnknown

State unknown.

eChecked

Checked.

eDefectIO

Input or output defective.

eDefectWiring

Line defective.

eDefectDevice

Field device defective.

eDefectOther

Other defect.