E_BA_LightingPrio
The enumeration contains the different priorities of the light control functions.
Not all priorities must necessarily be used in a project.
TYPE E_BA_LightingPrio:
(
eNone := 0,
eFire := 1,
eCommError := 2,
eBurglary := 3,
eMaintenance := 4,
eManualActuator := 5,
eManualGroup := 6,
eCleaning := 8,
eNightWatch := 9,
eAllOff := 10,
eAllOn := 11,
eScene1 := 12,
eConstantLightControl := 13,
eAutomaticLight := 14,
eScene2 := 16,
eScene3 := 17
) BYTE;
END_TYPEName | Description |
|---|---|
eNone | The light control does not assume any function. |
eFire | Fire alarm. |
eCommError | Behavior of the lighting in the error state, for example, communication interruption. |
eBurglary | Burglary. |
eMaintenance | Maintenance. |
eManualActuator | Manual function. |
eManualGroup | Manual group function. |
eCleaning | Building cleaning. |
eNightWatch | Night watchman tour. |
eAllOff | All off. |
eAllOn | All on. |
eScene1 | Scene 1. |
eConstantLightControl | Constant light control. |
eAutomaticLight | Automatic light. |
eScene2 | Scene 2. |
eScene3 | Scene 3. |