E_BA_AC_OpMod02
TYPE E_BA_AC_OpMod02 :
(
Invalid := 0,
eOff := 1,
eStep1 := 2,
eStep2 := 3,
eStep3 := 4,
eEmergency := 5,
eFrost := 6,
eSmokeExtractionProgram := 7,
eSmokeExtractionSupplyAir := 8,
eSmokeExtractionExhaustAir := 9,
eFire := 10,
eNightCooling := 11,
eCoolDownProtection := 12,
eOverHeatingProtection := 13,
eAlarm := 14,
eForcedVentilation := 15,
eCentralSwitchOff := 16
) UDINT;
END_TYPEName | Description |
|---|---|
eOff | Plant step Off. |
eStep1 | Step 1. |
eStep2 | Step 2. |
eStep3 | Step 3. |
eEmergency | Emergency. |
eFrost | Frost. |
eSmokeExtractionProgramm | Smoke extraction program. |
eSmokeExtractionSupplyAir | Smoke extraction supply air. |
eSmokeExtractionExhaustAir | Smoke extraction exhaust air. |
eFire | Fire alarm. |
eNightCooling | Night cooling. |
eCoolDownProtection | Support operation, cool down protection. |
eOverHeatingProtection | Overheating protection. |
eAlarm | Fault. |
eForcedVentilation | Forced ventilation. |
eCentralSwitchOff | Central switch off. |