BACnet properties
This example shows the presetting of further BACnet properties, such as the status texts or Change-of-Value settings (COV). Also shown is how function blocks can be called using a for loop.
For multistate objects, the number of stages is defined via the stage texts (Property State_Text). The default value is a limit of 12 states. This number can be changed in the Global Variables in the parameter list BACnet_Param.
Variables
// optional unit, range and COV properties
fbAi : FB_BACnet_AI := (
eUnit := E_BA_Unit.eTemperature_DegreesCelsius,
fCovIncrement := 2.0,
fMinPresValue := 0.0,
fMaxPresValue := 100.0
);
// optional state text information
fbBi : FB_BACnet_BI := (
sInactiveText := 'DOWN',
sActiveText := 'UP'
);
// number of states determined by aStateText
fbMi : FB_BACnet_MI := (
aStateText := ['AUTO', 'Low', 'Medium', 'High', 'Turbo']
);
// array of BACnet FBs
afbAV : ARRAY[0..499] of FB_BACnet_AV;
nCount : INT;
Code
fbAi();
fbBi();
fbMi();
FOR nCount := 0 to 499 do
afbAV[nCount]();
END_FOR