Adjusting the BACnet Server settings

1. Double click to the BACnet server which was created in the Device 1 tree item.
Adjusting the BACnet Server settings 1:
2. Use the input box BACnet ID to set the instance number of the BACnet server.
Adjusting the BACnet Server settings 2:

The BACnet instance number is a 22-bit value (valid range from 0 – 4194302, 4194303 is reserved as wildcard and cannot be used). Combined with the object type (10-bit), this information creates the unique address of the device (the Device Object Identifier).

Every device in the network requires a unique Device Object Identifier. The uniqueness is required across the entire BACnet internetwork, this means across all BACnet networks connected by BACnet routers. Talk to the specialist planner or other parties involved in the BACnet installation to avoid duplicate addressing!

Adjusting the BACnet Server settings 3: