E_StartEnd
TYPE E_StartEnd :
(
eSTARTTIME_ENDTIME := 1,
eSTARTTIME_DURATION := 2,
eSTARTTIME_ENDEVENT := 3,
eSTARTEVENT_ENDTIME := 4,
eSTARTEVENT_DURATION := 5,
eSTARTEVENT_ENDEVENT := 6
) INT := Undefined;
END_TYPE
eSTARTTIME_ENDTIME: Selection of start/end time. If the start time is equal or greater the end time, the end is allocated to the next day.
eSTARTTIME_DURATION: Selection of start time/duration.
eSTARTTIME_ENDEVENT: Selection of start time/end event.
eSTARTEVENT_ENDTIME: Selection of start event/end time. If the start time is equal or greater the end time, the end is allocated to the next day.
eSTARTEVENT_DURATION: Selection of start event/duration.
eSTARTEVENT_ENDEVENT: Selection of start event/end event.
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4020.32 | Tc2_BABasic from v3.1.0.0 |