ST_MDCLoadParameters
TYPE ST_MDCLoadParameters :
STRUCT
bConnected : BOOL;
nDegreeOfPriority : INT;
tMINPowerOnTime : TIME;
tMAXPowerOffTime : TIME;
END_STRUCT
END_TYPEbConnected: TRUE = consumer connected; FALSE = consumer not connected.
nDegreeOfPriority: Indicates the switch-off priority; consumers with a low priority will be switched off first. ( 1 => low; ... 8 => high priority)
tMINPowerOnTime: The minimum power-on time (minimum ramp-up time) during which the consumer may not be switched off.
tMINPowerOffTime: The minimum power-off time (recovery time) during which the consumer may not be switched on again.
tMAXPowerOffTime: The maximum power-off time after which the consumer must be switched on again.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4020.32 | Tc2_BABasic from v3.1.0.0 |