System requirements
Technical data | Requirement |
---|---|
Operating system | Windows 7/10, Windows Embedded Standard 7, Windows CE 7 |
Target platform | PC architecture (x86, x64 or ARM) |
TwinCAT version | TwinCAT 3.1 build 4022.16 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF8000 TC3 HVAC |