Parameter
Global parameters
VAR_GLOBAL CONSTANT
iRowsPerFacade : INT;
iColumnsPerFacade : INT;
iShadingObjects : INT;
usiMaxSunblindScenes : USINT;
g_tHVACWriteBackupDataTime : TIME;
g_udiMaxNoOfBytesInStruct : UDINT;
g_udiMaxSizeOfString : UDINT;
g_iMaxNoOfScale_nPoint : INT;
g_iMaxNumberOfSteps : INT;
g_iMinNumberOfSteps : INT;
g_iMaxNumberOfProfiles : INT;
g_iMinNumberOfProfiles : INT;
g_iMaxNumberOfAggregates : INT;
g_iMinNumberOfAggregates : INT;
g_iAggregateMinNumberOfSteps : INT;
g_iAggregateMaxNumberOfSteps : INT;
g_iMinNumberOfSequences : INT;
g_iMaxNumberOfSequences : INT;
END_VARiRowsPerFacade: Number of horizontally arranged shading elements on a floor (preset to 10).
iColumnsPerFacade: Number of vertically arranged shading elements on a facade (preset to 20).
iShadingObjects: Upper limit on the shading elements (preset to 20).
usiMaxSunblindScenes: Upper limit on the possible shading scenes (preset to 20).
g_tHVACWriteBackupDataTime: Time delay for writing the backup data (preset to 1 h).
g_udiMaxNoOfBytesInStruct: Maximum number of bytes in a structure (preset to 128).
g_udiMaxSizeOfString: Size in number of letters (i.e. in the declaration of the string) + 1 byte for termination (preset to 256).
g_iMaxNoOfScale_nPoint: Maximum number of XY coordinates of the structure ST_HVACParameterScale_nPoint (see FB_HVACScale_nPoint) (preset to 60).
g_iMaxNumberOfSteps: (*FB_HVACI_CtrlStep/FB_HVACPowerRangeTable*) (preset to 32).
g_iMinNumberOfSteps: (*FB_HVACI_CtrlStep/FB_HVACPowerRangeTable*) (preset to 0).
g_iMaxNumberOfProfiles: (*FB_HVACPowerRangeTable*) (preset to 16).
g_iMinNumberOfProfiles: (*FB_HVACPowerRangeTable*) (preset to 1).
g_iMaxNumberOfAggregates: (*FB_HVACPowerRangeTable*) (preset to 6).
g_iMinNumberOfAggregates: (*FB_HVACPowerRangeTable*) (preset to 1).
g_iAggregateMinNumberOfSteps: (*FB_HVACPowerRangeTable*) (preset to 0).
g_iAggregateMaxNumberOfSteps: (*FB_HVACPowerRangeTable*) (preset to 6).
g_iMinNumberOfSequences: (*FB_HVAC2PointCtrlSequence*) (preset to 1).
g_iMaxNumberOfSequences: (*FB_HVAC2PointCtrlSequence*) (preset to 16).