Constants
Global constants
VAR_GLOBAL
g_stHVACCycleTimeInterpretation : ST_HVACCTRL_CYCLE_TIME_INTERPRETATION;
g_dwHVACVarConfigStart AT%M* : DWORD;
g_dwHVACVarConfigEnd AT%M* : DWORD;
g_bHVACParamsChanged : BOOL;
g_bHVACBackupDataReadDone : BOOL;
g_bHVACNOVRAMDataReadDone : BOOL;
g_bHVACPersDataReadDone : BOOL;
g_bHVACPersParamsChanged : BOOL;
g_bHVACNOVRAMParamsChanged : BOOL;
g_bHVACNOVRAMUsed : BOOL;
g_bHVACPersUsed : BOOL;
g_bHVACPersWriteBusy : BOOL;
END_VAR
VAR_GLOBAL CONSTANT
g_iNumOfCmdCtrl_8 : INT;
rCloseToZero : REAL;
lrCloseToZero : LREAL;
uiMaxDataFileSize : UINT;
g_udiMaxSec : UDINT;
END_VARg_bHVACParamsChanged: Triggers a backup.
g_bHVACBackupDataReadDone: Indicates that backup data have been read.
g_bHVACNOVRAMDataReadDone: Indicates that the NOVRAM has been read out.
g_bHVACPersDataReadDone: Indicates that the persistent data have been read out.
g_bHVACPersParamsChanged: Persistent data have changed, saving is taking place.
g_bHVACNOVRAMParamsChanged: Data in the NOVRAM have changed, saving is taking place.
g_bHVACNOVRAMUsed: NOVRAM has been written to.
g_bHVACPersUsed: Persistent data have been created.
g_bHVACPersWriteBusy: Working counter has been reset.
g_iNumOfCmdCtrl_8: (*FB_HVACCmdCtrl_8*) (preset to 8).
rCloseToZero: (Preset to 0.00000001).
lrCloseToZero: (Preset to 0.00000001).
uiMaxDataFileSize: Limitation of the data size to avoid overflows in FOR loops (preset to 65534).
g_udiMaxSec: (*FB_HVACI_CtrlStep / FB_HVACPowerRangeTable*) (preset to 4294967).