FB_HVACNOVRAM_XX

The variables of various types (BOOL, BYTE, DINT, DWORD, INT, LREAL, REAL, SINT, TIME, UDINT, UINT, USINT, WORD) are saved fail-safe in the NOVRAM with the aid of the function blocks FB_HVACNOVRAM_XX.
By way of example the function block FB_HVACNOVRAM_BOOL is described here.
VAR_INPUT
bSetDefault : BOOL;
bVar_Default : BOOL;bSetDefault: If the variable is TRUE, the value of the input variable bVar_Default is adopted.
bVar_Default: Default value defined by the user. The variable is of the data type BOOL.
VAR_IN_OUT
bVar : BOOL;bVar: Variable that is programmed fail-safe by the user.
Requirements
Development environment | required library | required function |
|---|---|---|
TwinCAT 3.1 build 4022.16 or higher | Tc2_HVAC V3.3.1.0 | TF8000 | TC3 HVAC V1.0.0.0 |