FB_HVACBlink

The function block delivers a flash sequence at the output bBlink that is dependent on the two adjustable times tTimeOn and tTimeOff.
VAR_INPUT
bEnable :REAL;
tTimeOn :TIME;
tTimeOff :TIME;
bEnable: Enables the function block.
tTimeOn: Switch-on duration of the flash pulse, bBlink = TRUE.
tTimeOff: Switch-off duration of the flash pulse, bBlink = FALSE.
VAR_OUTPUT
bBlink :BOOL;
tNextSwitching :TIME;
bBlink: Flash output
tNextSwitching: Time until the next change of state of the output bBlink.
Behavior of the output value

Requirements
Development environment | required library | required function |
---|---|---|
TwinCAT 3.1 build 4022.16 or higher | Tc2_HVAC V3.3.1.0 | TF8000 | TC3 HVAC V1.0.0.0 |