E_BAREnergyLevel
TYPE E_BAREnergyLevel:
(
eBAREnergyLevel_AUTO_I := 0,
eBAREnergyLevel_Protection := 1,
eBAREnergyLevel_Economy := 2,
eBAREnergyLevel_PreComfort := 3,
eBAREnergyLevel_Comfort := 4,
eBAREnergyLevel_AUTO_II := 5
);
END_TYPE
eBAREnergyLevel_AUTO_I: Automatic-mode-I means, in this mode a switch to a higher enery level is possible if the upper energy level are already TRUE. In the mode the state of the inputs bProtection, bEconomy, bPreComfort and bComfort are evaluated for the selection of the energy level.
eBAREnergyLevel_Protection: In this mode which is manually operated by the building management system, the room/zone/range held in protection. This mode is only building protection mode.
eBAREnergyLevel_Economy: In this mode which is manually operated by the building management system, the room/zone/range held in Economy. This mode is set for longer periods of absence or at night.
eBAREnergyLevel_PreComfort: In this mode which is manually operated by the building management system, the room/zone/range held in PreComfort. This mode is set for shorter periods of absence
eBAREnergyLevel_Comfort: In this mode which is manually operated by the building management system, the room/zone/range held in the Comfort. This mode is set for periods of absence.
eBAREnergyLevel_AUTO_II: Automatic-mode-II means, in case of presence detection, this mode switches from energy level Protection, Economy or PreComfort directly to energy level Comfort.
See diagram