Continuous image acquisition
The settings for image acquisition and triggering are interlocked by default. The following explanatory section assumes that the AcquisitionMode
is set to Continuous
.
The other cases are described under:
![]() | Checking the features of the camera Please refer to the manual for the camera to see whether the camera supports corresponding features. The same applies to the feature names that are actually used. The procedure using the feature names according to the GenICam Standard Features Naming Convention (Version 2.4) is described below. |
Continuous image acquisition
The following configuration is required if the camera is to stream, i.e. take images at even intervals without further triggers:
AcquisitionMode = Continuous
TriggerSelector = AcquisitionStart
TriggerMode = Off
The AcquisitionStart
command then starts the streaming and the AcquisitionStop
command ends the streaming. Recording of the current image is completed, and the image is transferred.

Single image trigger for continuous image acquisition
If the camera is to capture just one image after a trigger signal, the following configuration is required:
AcquisitionMode = Continuous
TriggerSelector = FrameStart
TriggerMode = On
TriggerSource = Line1 (exemplarisch)
As in the other cases, the camera is ready to take images after the AcquisitionStart
command. Each image is recorded after a trigger signal from the selected source. Details of the trigger signal are specified in TriggerActivation
.

Continuous image acquisition after trigger start signal
If you require the camera to continuously stream images after a trigger signal at even intervals, the following configuration is required:
AcquisitionMode = Continuous
TriggerSelector = AcquisitionStart
TriggerMode = On
TriggerSource = Line1 (exemplarisch)
After the AcquisitionStart
command, the camera is ready to capture and transfer images. However, the recording only begins after a trigger signal, in the sample after a hardware trigger signal on Line 1. Streaming is ended by the AcquisitionStop
command; however, the recording of the current image is still completed and transferred.

Multi-image trigger for continuous image acquisition
If the camera is to record a certain number of images after a trigger signal, the following configuration is required. The number is set to 2 as an example:
AcquisitionMode = Continuous
AcquisitionBurstFrameCount = 2 (exemplarisch)
TriggerSelector = FrameBurstStart
TriggerMode = On
TriggerSource = Line1 (exemplarisch)
As in the other cases, the camera is ready to take images after the AcquisitionStart
command. The defined number of images is recorded after a trigger signal of the selected source. Details of the trigger signal are specified in TriggerActivation
. If the AcquisitionStop
command is issued during image acquisition/transfer, the image that has already been started is completed, but any missing images are no longer created.
