Licensing model
The TF7xxx products for TwinCAT Vision comprise licenses for camera connections and an image processing library. To generate licenses, please follow these instructions. For testing or development with TwinCAT Vision, you can create licenses for a 7-day trial version.
For currently available product licenses, please refer to the product website.
TF700x | TwinCAT 3 GigE Vision Connector
The TwinCAT 3 GigE Vision Connector enables the integration of GigE Vision cameras as well as Beckhoff cameras. The basic TF7000 license is always required and enables connection of two cameras. If required, the capacity can be increased with expansion licenses:
TF7000 | Basic license incl. 2 camera connections |
TF7001 | Extension for 2 additional connections |
TF7002 | Extension for 4 additional connections |
TF7003 | Extension for 8 additional connections |
The extension licenses can be combined so that a maximum of 2+2+4+8=16 cameras can be connected.
For example, the following licenses are required for 11 camera connections:
- TF7000 base (including 2 camera connections)
- TF7001 2 Camera
- TF7003 8 Camera
→ 12 cameras can now be connected in total.
TF7020 | TwinCAT 3 Vision Beckhoff Camera Connector
The TwinCAT 3 Vision Beckhoff Camera Connector enables the integration of up to 64 Beckhoff cameras. Cameras from other manufacturers cannot be used with this license.
TF7100-TF7810 | TwinCAT 3 Vision Algorithms
The TF7100-TF7810 product licenses provide image processing functions in the "Tc3_Vision" library. The basic license TF7100 is required for using the library. It provides access to basic algorithms such as filter operations, format conversions and contour tracing. This already allows many applications to be implemented. The extension licenses supplement the range of functions as described in the table. The assignment of functions to licenses can be found in the API reference.
TF7100 | Basic license for the "Tc3_Vision" library. Contains algorithms for the solving of image processing tasks, such as algebraic operations, filters, Fourier analysis, color image processing, segmentation, contour and blob analysis, results display and for the reading and writing of camera parameters. |
TF7200 | Extension for Matching 2D: |
TF7250 | Extension for Code Reading: |
TF7255 | Extension for Code Quality: |
TF7260 | Extension for OCR: |
TF7300 | Extension for Metrology 2D:
|
TF7800 | Extension for Machine Learning: |
TF7810 | Extension for Neural Network: Includes the licenses TF3800, TF3810 and TF7800. |
![]() | Automatic determination of the required Vision library licenses The required licenses are only determined when compiling the respective TwinCAT project. At the same time, a check is carried out to see which function blocks are declared and which functions are used in the code. Therefore, please note that required licenses may need to be added or removed in the case of project changes (at short notice). If new licenses are added, the change must be loaded by means of an Activate Configuration. An online change is not possible in this case. |
