TcVnParamsWalshBarcodeDetection
Parameters for bar code detection based on the Walsh transform.
Syntax
Definition:
struct TcVnParamsWalshBarcodeDetection
{
ULONG nMaxBarDistance;
float fMinAspectRatio;
float fMaxAspectRatio;
ULONG nIntensityDifference;
LONG nMinArea;
LONG nChannelIndex;
ULONG nWalshFilterNum;
float fOutlierReductionFactor;
float fBarConnectionFactor;
float fRegionFilterFactor;
float fPostProcessingResizeFactor;
ETcVnInterpolationType eInterpolationType;
};Parameters
Name | Type | Default | Description |
|---|---|---|---|
nMaxBarDistance | ULONG | 8 | Maximum distance between two consecutive dark or bright bars in pixels |
fMinAspectRatio | float | 1.0f | Minimum aspect ratio (width / height) of valid code regions |
fMaxAspectRatio | float | 5.0f | Maximum aspect ratio (width / height) of valid code regions |
nIntensityDifference | ULONG | 100 | Approximate mean difference of dark and bright code pixels |
nMinArea | LONG | -1 | Expected minimum code area in pixels (-1: use an automatic guess based on nMaxBarDistance) |
nChannelIndex | LONG | -1 | Choose the index of a specific color channel (e.g., 0 = red, 1 = green, 2 = blue) or automatic graylevel conversion (-1). Using automatic graylevel conversion, 3-channel images and 4-channel images are considered as RGB and RGBA images, respectively, and converted to graylevel images before processing. For images with another number of channels the first one (index 0) is selected. |
nWalshFilterNum | ULONG | 5 | Number of Walsh filters to be used (higher values may result in improved results but require more time to compute) |
fOutlierReductionFactor | float | 1.0f | Factor to control outlier reduction (Higher values reduce the number of outlier pixels but may disturb the barcodes to be localized.) |
fBarConnectionFactor | float | 1.0f | Factor to control bar linking (Higher values reduce the number of outlier pixels but may disturb the barcodes to be localized.) |
fRegionFilterFactor | float | 1.0f | Factor to control the rejection of small regions and region parts (Higher values reduce the number of found code regions, adjust their shape and increase the computation time.) |
fPostProcessingResizeFactor | float | 0.5f | Factor to control resizing before post-processiong (Smaller values reduce the required computation time but may deteriorate the results.) |
eInterpolationType | IT_BILINEAR | Image rotation interpolation type (TCVN_IT_BILINEAR recommended for most cases) |