ETcVnCodeDetectionModel
Offers trained neural network models for code detection.
Syntax
Definition:
TYPE ETcVnCodeDetectionModel :
(
TCVN_CDM_DETECT_1_1 := 0x0001100000000001,
TCVN_CDM_DETECT_1_2 := 0x0001100000000002,
TCVN_CDM_DETECT_1_3 := 0x0001100000000003,
TCVN_CDM_DETECT_2_1 := 0x0001100000010001,
TCVN_CDM_DETECT_2_2 := 0x0001100000010002,
TCVN_CDM_DETECT_2_3 := 0x0001100000010003,
TCVN_CDM_DETECT_3_1 := 0x0001100000020001,
TCVN_CDM_DETECT_3_2 := 0x0001100000020002,
TCVN_CDM_DETECT_3_3 := 0x0001100000020003
)ULINT;
END_TYPEValues
Name | Description |
|---|---|
TCVN_CDM_DETECT_1_1 | Object detection model detects 1D and 2D codes and classifies 2D codes into QR code, Data Matrix code and DotCode types. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and the corresponding code type for each detection. Input: 224×224 RGB image. |
TCVN_CDM_DETECT_1_2 | Object detection model detects 1D and 2D codes and classifies 2D codes into QR code, Data Matrix code and DotCode types. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and the corresponding code type for each detection. Input: 352×256 RGB image. |
TCVN_CDM_DETECT_1_3 | Object detection model detects 1D and 2D codes and classifies 2D codes into QR code, Data Matrix code and DotCode types. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and the corresponding code type for each detection. Input: 416×352 RGB image. |
TCVN_CDM_DETECT_2_1 | Object detection model detects 1D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_1D code type for each detection. Input: 224×224 RGB image. |
TCVN_CDM_DETECT_2_2 | Object detection model detects 1D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_1D code type for each detection. Input: 352×256 RGB image. |
TCVN_CDM_DETECT_2_3 | Object detection model detects 1D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_1D code type for each detection. Input: 416×352 RGB image |
TCVN_CDM_DETECT_3_1 | Object detection model detects 2D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_2D code type for each detection. Input: 224×224 RGB image. |
TCVN_CDM_DETECT_3_2 | Object detection model detects 2D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_2D code type for each detection. Input: 352×256 RGB image. |
TCVN_CDM_DETECT_3_3 | Object detection model detects 2D codes. It provides bounding boxes (ContainerType_Vector_TcVnRectangle_DINT) and TCVN_CT_2D code type for each detection. Input: 416×352 RGB image. |