TcVnParamsMSER

Offers parameters for MSER method

Syntax

Definition:

struct TcVnParamsMSER
{
    LONG   nDelta;
    ULONG  nMinArea;
    ULONG  nMaxArea;
    double fMaxVariation;
    double fMinDiversity;
    ULONG  nMaxEvolution;
    double fAreaThreshold;
    double fMinMargin;
    ULONG  nEdgeBlurSize;
};

Parameters

Name

Type

Default

Description

nDelta

LONG

5

Delta for size comparison

nMinArea

ULONG

60

Minimum blob size

nMaxArea

ULONG

14400

Maximum blob size

fMaxVariation

double

0.25

Maximum blob size variation

fMinDiversity

double

0.2

Minimum MSER diversity

nMaxEvolution

ULONG

200

Maximum evolution steps (only used for color images)

fAreaThreshold

double

1.01

Area threshold to cause re-initialization (only used for color images)

fMinMargin

double

0.003

Minimum margin (only used for color images)

nEdgeBlurSize

ULONG

5

Aperture size for edge bluring (only used for color images)