TcVnParamsKAZE

Offers parameters for KAZE method

Syntax

Definition:

struct TcVnParamsKAZE
{
    bool                     bExtended;
    bool                     bUpright;
    float                    fThreshold;
    ULONG                    nOctaves;
    ULONG                    nOctaveLayers;
    ETcVnDiffusivityTypeKAZE eDiffusivity;
};

Parameters

Name

Type

Default

Description

bExtended

bool

false

If true, the descriptor size is extended from the default 64 byte to 128 byte.

bUpright

bool

false

If true, upright (rotation dependent) descriptors are computed.

fThreshold

float

0.001f

Detector response threshold

nOctaves

ULONG

4

Maximum octave evolution of the image

nOctaveLayers

ULONG

2

Number of sublevels per scale level

eDiffusivity

ETcVnDiffusivityTypeKAZE

DT1_KAZE_PM_G2

Diffusivity type