ETcVnNormalizationType
Offers normalization types.
Syntax
Definition:
enum ETcVnNormalizationType : LONG
{
NT_INF = 1,
NT_L1 = 2,
NT_L2 = 4,
NT_L2SQR = 5,
NT_HAMMING = 6,
NT_HAMMING2 = 7,
NT_RELATIVE_INF = 9,
NT_RELATIVE_L1 = 10,
NT_RELATIVE_L2 = 12,
NT_RELATIVE_L2SQR = 13,
NT_RELATIVE_HAMMING = 14,
NT_RELATIVE_HAMMING2 = 15,
NT_MINMAX = 32
};Values
|
Name |
Description |
|---|---|
|
NT_INF |
Infinity norm |
|
NT_L1 |
L1 norm |
|
NT_L2 |
L2 (euclidean) norm |
|
NT_L2SQR |
Squared L2 norm |
|
NT_HAMMING |
Hamming distance (bitwise) |
|
NT_HAMMING2 |
Hamming distance (each 2 bits combined to one) |
|
NT_RELATIVE_INF |
Infinity norm (when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_RELATIVE_L1 |
L1 norm (when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_RELATIVE_L2 |
L2 (euclidean) norm (when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_RELATIVE_L2SQR |
Squared L2 norm (when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_RELATIVE_HAMMING |
Hamming distance (bitwise; when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_RELATIVE_HAMMING2 |
Hamming distance (each 2 bits combined to one; when comparing 2 arrays, the norm of their difference is divided by the norm of the second array) |
|
NT_MINMAX |
Normalize the values to a range given by a minimum and a maximum value. |