ETcVnElementType
Offers element types.
Syntax
Definition:
enum ETcVnElementType : LONG
{
ET_SAME_AS_SOURCE = -1,
ET_USINT = 0,
ET_SINT = 1,
ET_UINT = 2,
ET_INT = 3,
ET_DINT = 4,
ET_REAL = 5,
ET_LREAL = 6
};
Values
Name |
Description |
---|---|
ET_SAME_AS_SOURCE |
Sets the element type of the destination image to the source image element type. |
ET_USINT |
USINT (depth: 8 bit, 0..255) |
ET_SINT |
SINT (depth: 8 bit, -128..127) |
ET_UINT |
UINT (depth: 16 bit, 0..65535) |
ET_INT |
INT (depth: 16 bit, -32768..32767) |
ET_DINT |
DINT (depth: 32 bit, -2147483648..2147483647) |
ET_REAL |
REAL (depth: 32 bit, ~ -3.402823E 10^38 .. ~ 3.402823E 38) |
ET_LREAL |
LREAL (depth: 64 bit, ~ -1.79769313486231E 308 .. ~ 1.79769313486232E 308) |