ETcVnColorSpaceTransform
Offers color space transformations.
Syntax
Definition:
enum ETcVnColorSpaceTransform : LONG
{
CST_BGR_TO_BGRA = 0,
CST_RGB_TO_RGBA = 0,
CST_BGRA_TO_BGR = 1,
CST_RGBA_TO_RGB = 1,
CST_BGR_TO_RGBA = 2,
CST_RGB_TO_BGRA = 2,
CST_BGRA_TO_RGB = 3,
CST_RGBA_TO_BGR = 3,
CST_BGR_TO_RGB = 4,
CST_RGB_TO_BGR = 4,
CST_BGRA_TO_RGBA = 5,
CST_RGBA_TO_BGRA = 5,
CST_BGR_TO_GRAY = 6,
CST_RGB_TO_GRAY = 7,
CST_GRAY_TO_BGR = 8,
CST_GRAY_TO_RGB = 8,
CST_GRAY_TO_BGRA = 9,
CST_GRAY_TO_RGBA = 9,
CST_BGRA_TO_GRAY = 10,
CST_RGBA_TO_GRAY = 11,
CST_RGB_TO_BGR_565 = 12,
CST_BGR_TO_BGR_565 = 13,
CST_BGR_565_TO_RGB = 14,
CST_BGR_565_TO_BGR = 15,
CST_RGBA_TO_BGR_565 = 16,
CST_BGRA_TO_BGR_565 = 17,
CST_BGR_565_TO_RGBA = 18,
CST_BGR_565_TO_BGRA = 19,
CST_GRAY_TO_BGR_565 = 20,
CST_BGR_565_TO_GRAY = 21,
CST_RGB_TO_BGR_555 = 22,
CST_BGR_TO_BGR_555 = 23,
CST_BGR_555_TO_RGB = 24,
CST_BGR_555_TO_BGR = 25,
CST_RGBA_TO_BGR_555 = 26,
CST_BGRA_TO_BGR_555 = 27,
CST_BGR_555_TO_RGBA = 28,
CST_BGR_555_TO_BGRA = 29,
CST_GRAY_TO_BGR_555 = 30,
CST_BGR_555_TO_GRAY = 31,
CST_BGR_TO_XYZ = 32,
CST_RGB_TO_XYZ = 33,
CST_XYZ_TO_BGR = 34,
CST_XYZ_TO_RGB = 35,
CST_BGR_TO_YCRCB = 36,
CST_RGB_TO_YCRCB = 37,
CST_YCRCB_TO_BGR = 38,
CST_YCRCB_TO_RGB = 39,
CST_BGR_TO_HSV = 40,
CST_RGB_TO_HSV = 41,
CST_BGR_TO_LAB = 44,
CST_RGB_TO_LAB = 45,
CST_BAYER_RG_TO_BGR = 46,
CST_BAYER_BG_TO_RGB = 46,
CST_BAYER_GR_TO_BGR = 47,
CST_BAYER_GB_TO_RGB = 47,
CST_BAYER_BG_TO_BGR = 48,
CST_BAYER_RG_TO_RGB = 48,
CST_BAYER_GB_TO_BGR = 49,
CST_BAYER_GR_TO_RGB = 49,
CST_BGR_TO_LUV = 50,
CST_RGB_TO_LUV = 51,
CST_BGR_TO_HLS = 52,
CST_RGB_TO_HLS = 53,
CST_HSV_TO_BGR = 54,
CST_HSV_TO_RGB = 55,
CST_LAB_TO_BGR = 56,
CST_LAB_TO_RGB = 57,
CST_LUV_TO_BGR = 58,
CST_LUV_TO_RGB = 59,
CST_HLS_TO_BGR = 60,
CST_HLS_TO_RGB = 61,
CST_BAYER_RG_TO_BGR_VNG = 62,
CST_BAYER_GR_TO_BGR_VNG = 63,
CST_BAYER_BG_TO_BGR_VNG = 64,
CST_BAYER_GB_TO_BGR_VNG = 65,
CST_BAYER_RG_TO_RGB_VNG = 64,
CST_BAYER_GR_TO_RGB_VNG = 65,
CST_BAYER_BG_TO_RGB_VNG = 62,
CST_BAYER_GB_TO_RGB_VNG = 63,
CST_BGR_TO_HSV_FULL = 66,
CST_RGB_TO_HSV_FULL = 67,
CST_BGR_TO_HLS_FULL = 68,
CST_RGB_TO_HLS_FULL = 69,
CST_HSV_TO_BGR_FULL = 70,
CST_HSV_TO_RGB_FULL = 71,
CST_HLS_TO_BGR_FULL = 72,
CST_HLS_TO_RGB_FULL = 73,
CST_LBGR_TO_LAB = 74,
CST_LRGB_TO_LAB = 75,
CST_LBGR_TO_LUV = 76,
CST_LRGB_TO_LUV = 77,
CST_LAB_TO_LBGR = 78,
CST_LAB_TO_LRGB = 79,
CST_LUV_TO_LBGR = 80,
CST_LUV_TO_LRGB = 81,
CST_BGR_TO_YUV = 82,
CST_RGB_TO_YUV = 83,
CST_YUV_TO_BGR = 84,
CST_YUV_TO_RGB = 85,
CST_BAYER_RG_TO_GRAY = 86,
CST_BAYER_GR_TO_GRAY = 87,
CST_BAYER_BG_TO_GRAY = 88,
CST_BAYER_GB_TO_GRAY = 89,
CST_YUV_420_NV12_TO_RGB = 90,
CST_YUV_420_NV12_TO_BGR = 91,
CST_YUV_420_NV21_TO_RGB = 92,
CST_YUV_420_NV21_TO_BGR = 93,
CST_YUV_420_SP_TO_RGB = 92,
CST_YUV_420_SP_TO_BGR = 93,
CST_YUV_420_NV12_TO_RGBA = 94,
CST_YUV_420_NV12_TO_BGRA = 95,
CST_YUV_420_NV21_TO_RGBA = 96,
CST_YUV_420_NV21_TO_BGRA = 97,
CST_YUV_420_SP_TO_RGBA = 96,
CST_YUV_420_SP_TO_BGRA = 97,
CST_YUV_420_YV12_TO_RGB = 98,
CST_YUV_420_YV12_TO_BGR = 99,
CST_YUV_420_IYUV_TO_RGB = 100,
CST_YUV_420_IYUV_TO_BGR = 101,
CST_YUV_420_I420_TO_RGB = 100,
CST_YUV_420_I420_TO_BGR = 101,
CST_YUV_420_P_TO_RGB = 98,
CST_YUV_420_P_TO_BGR = 99,
CST_YUV_420_YV12_TO_RGBA = 102,
CST_YUV_420_YV12_TO_BGRA = 103,
CST_YUV_420_IYUV_TO_RGBA = 104,
CST_YUV_420_IYUV_TO_BGRA = 105,
CST_YUV_420_I420_TO_RGBA = 104,
CST_YUV_420_I420_TO_BGRA = 105,
CST_YUV_420_P_TO_RGBA = 102,
CST_YUV_420_P_TO_BGRA = 103,
CST_YUV_420_TO_GRAY = 106,
CST_YUV_420_NV21_TO_GRAY = 106,
CST_YUV_420_NV12_TO_GRAY = 106,
CST_YUV_420_YV12_TO_GRAY = 106,
CST_YUV_420_IYUV_TO_GRAY = 106,
CST_YUV_420_I420_TO_GRAY = 106,
CST_YUV_420_SP_TO_GRAY = 106,
CST_YUV_420_P_TO_GRAY = 106,
CST_YUV_422_UYVY_TO_RGB = 107,
CST_YUV_422_UYVY_TO_BGR = 108,
CST_YUV_422_Y422_TO_RGB = 107,
CST_YUV_422_Y422_TO_BGR = 108,
CST_YUV_422_UYNV_TO_RGB = 107,
CST_YUV_422_UYNV_TO_BGR = 108,
CST_YUV_422_UYVY_TO_RGBA = 111,
CST_YUV_422_UYVY_TO_BGRA = 112,
CST_YUV_422_Y422_TO_RGBA = 111,
CST_YUV_422_Y422_TO_BGRA = 112,
CST_YUV_422_UYNV_TO_RGBA = 111,
CST_YUV_422_UYNV_TO_BGRA = 112,
CST_YUV_422_YUY2_TO_RGB = 115,
CST_YUV_422_YUY2_TO_BGR = 116,
CST_YUV_422_YVYU_TO_RGB = 117,
CST_YUV_422_YVYU_TO_BGR = 118,
CST_YUV_422_YUYV_TO_RGB = 115,
CST_YUV_422_YUYV_TO_BGR = 116,
CST_YUV_422_YUNV_TO_RGB = 115,
CST_YUV_422_YUNV_TO_BGR = 116,
CST_YUV_422_YUY2_TO_RGBA = 119,
CST_YUV_422_YUY2_TO_BGRA = 120,
CST_YUV_422_YVYU_TO_RGBA = 121,
CST_YUV_422_YVYU_TO_BGRA = 122,
CST_YUV_422_YUYV_TO_RGBA = 119,
CST_YUV_422_YUYV_TO_BGRA = 120,
CST_YUV_422_YUNV_TO_RGBA = 119,
CST_YUV_422_YUNV_TO_BGRA = 120,
CST_YUV_422_UYVY_TO_GRAY = 123,
CST_YUV_422_YUY2_TO_GRAY = 124,
CST_YUV_422_Y422_TO_GRAY = 123,
CST_YUV_422_UYNV_TO_GRAY = 123,
CST_YUV_422_YVYU_TO_GRAY = 124,
CST_YUV_422_YUYV_TO_GRAY = 124,
CST_YUV_422_YUNV_TO_GRAY = 124,
CST_RGBA_TO_PREMULTIPLICATED_RGBA = 125,
CST_PREMULTIPLICATED_RGBA_TO_RGBA = 126,
CST_RGB_TO_YUV_420_I420 = 127,
CST_BGR_TO_YUV_420_I420 = 128,
CST_RGB_TO_YUV_420_IYUV = 127,
CST_BGR_TO_YUV_420_IYUV = 128,
CST_RGBA_TO_YUV_420_I420 = 129,
CST_BGRA_TO_YUV_420_I420 = 130,
CST_RGBA_TO_YUV_420_IYUV = 129,
CST_BGRA_TO_YUV_420_IYUV = 130,
CST_RGB_TO_YUV_420_YV12 = 131,
CST_BGR_TO_YUV_420_YV12 = 132,
CST_RGBA_TO_YUV_420_YV12 = 133,
CST_BGRA_TO_YUV_420_YV12 = 134,
CST_BAYER_RG_TO_BGR_EA = 135,
CST_BAYER_GR_TO_BGR_EA = 136,
CST_BAYER_BG_TO_BGR_EA = 137,
CST_BAYER_GB_TO_BGR_EA = 138,
CST_BAYER_RG_TO_RGB_EA = 137,
CST_BAYER_GR_TO_RGB_EA = 138,
CST_BAYER_BG_TO_RGB_EA = 135,
CST_BAYER_GB_TO_RGB_EA = 136,
CST_BAYER_RG_TO_BGRA = 139,
CST_BAYER_GR_TO_BGRA = 140,
CST_BAYER_BG_TO_BGRA = 141,
CST_BAYER_GB_TO_BGRA = 142,
CST_BAYER_RG_TO_RGBA = 141,
CST_BAYER_GR_TO_RGBA = 142,
CST_BAYER_BG_TO_RGBA = 139,
CST_BAYER_GB_TO_RGBA = 140,
CST_MAX = 143
};Values
|
Name |
Description |
|---|---|
|
CST_BGR_TO_BGRA |
Transform the color space from BGR to BGRA. |
|
CST_RGB_TO_RGBA |
Transform the color space from RGB to RGBA. |
|
CST_BGRA_TO_BGR |
Transform the color space from BGRA to BGR. |
|
CST_RGBA_TO_RGB |
Transform the color space from RGBA to RGB. |
|
CST_BGR_TO_RGBA |
Transform the color space from BGR to RGBA. |
|
CST_RGB_TO_BGRA |
Transform the color space from RGB to BGRA. |
|
CST_BGRA_TO_RGB |
Transform the color space from BGRA to RGB. |
|
CST_RGBA_TO_BGR |
Transform the color space from RGBA to BGR. |
|
CST_BGR_TO_RGB |
Transform the color space from BGR to RGB. |
|
CST_RGB_TO_BGR |
Transform the color space from RGB to BGR. |
|
CST_BGRA_TO_RGBA |
Transform the color space from BGRA to RGBA. |
|
CST_RGBA_TO_BGRA |
Transform the color space from RGBA to BGRA. |
|
CST_BGR_TO_GRAY |
Transform the color space from BGR to Gray. |
|
CST_RGB_TO_GRAY |
Transform the color space from RGB to Gray. |
|
CST_GRAY_TO_BGR |
Transform the color space from Gray to BGR. |
|
CST_GRAY_TO_RGB |
Transform the color space from Gray to RGB. |
|
CST_GRAY_TO_BGRA |
Transform the color space from Gray to BGRA. |
|
CST_GRAY_TO_RGBA |
Transform the color space from Gray to RGBA. |
|
CST_BGRA_TO_GRAY |
Transform the color space from BGRA to Gray. |
|
CST_RGBA_TO_GRAY |
Transform the color space from RGBA to Gray. |
|
CST_RGB_TO_BGR_565 |
Transform the color space from RGB(24 bit 888) to BGR(16 bit 565). |
|
CST_BGR_TO_BGR_565 |
Transform the color space from BGR(24 bit 888) to BGR(16 bit 565). |
|
CST_BGR_565_TO_RGB |
Transform the color space from BGR(16 bit 565) to RGB(24 bit 888). |
|
CST_BGR_565_TO_BGR |
Transform the color space from BGR(16 bit 565) to BGR(24 bit 888). |
|
CST_RGBA_TO_BGR_565 |
Transform the color space from RGBA(32 bit 8888) to BGR(16 bit 565). |
|
CST_BGRA_TO_BGR_565 |
Transform the color space from BGRA(32 bit 8888) to BGR(16 bit 565). |
|
CST_BGR_565_TO_RGBA |
Transform the color space from BGR(16 bit 565) to RGBA(32 bit 8888). |
|
CST_BGR_565_TO_BGRA |
Transform the color space from BGR(16 bit 565) to BGRA(32 bit 8888). |
|
CST_GRAY_TO_BGR_565 |
Transform the color space from Gray to BGR(16 bit 565). |
|
CST_BGR_565_TO_GRAY |
Transform the color space from BGR(16 bit 565) to Gray. |
|
CST_RGB_TO_BGR_555 |
Transform the color space from RGB(24 bit 888) to BGR(16 bit 555). |
|
CST_BGR_TO_BGR_555 |
Transform the color space from BGR(24 bit 888) to BGR(16 bit 555). |
|
CST_BGR_555_TO_RGB |
Transform the color space from BGR(16 bit 555) to RGB(24 bit 888). |
|
CST_BGR_555_TO_BGR |
Transform the color space from BGR(16 bit 555) to BGR(24 bit 888). |
|
CST_RGBA_TO_BGR_555 |
Transform the color space from RGBA(32 bit 8888) to BGR(16 bit 555). |
|
CST_BGRA_TO_BGR_555 |
Transform the color space from BGRA(32 bit 8888) to BGR(16 bit 555). |
|
CST_BGR_555_TO_RGBA |
Transform the color space from BGR(16 bit 555) to RGBA(32 bit 8888). |
|
CST_BGR_555_TO_BGRA |
Transform the color space from BGR(16 bit 555) to BGRA(32 bit 8888). |
|
CST_GRAY_TO_BGR_555 |
Transform the color space from Gray to BGR(16 bit 555). |
|
CST_BGR_555_TO_GRAY |
Transform the color space from BGR(16 bit 555) to Gray. |
|
CST_BGR_TO_XYZ |
Transform the color space from BGR to CIE XYZ (scaled to the full value range of the image). |
|
CST_RGB_TO_XYZ |
Transform the color space from RGB to CIE XYZ (scaled to the full value range of the image). |
|
CST_XYZ_TO_BGR |
Transform the color space from CIE XYZ (scaled to the full value range of the image) to BGR. |
|
CST_XYZ_TO_RGB |
Transform the color space from CIE XYZ (scaled to the full value range of the image) to RGB. |
|
CST_BGR_TO_YCRCB |
Transform the color space from BGR to YCrCb (scaled to the full value range of the image). |
|
CST_RGB_TO_YCRCB |
Transform the color space from RGB to YCrCb (scaled to the full value range of the image). |
|
CST_YCRCB_TO_BGR |
Transform the color space from YCrCb (scaled to the full value range of the image) to BGR. |
|
CST_YCRCB_TO_RGB |
Transform the color space from YCrCb (scaled to the full value range of the image) to RGB. |
|
CST_BGR_TO_HSV |
Transform the color space from BGR to HSV (supports images of type USINT or REAL; for USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255). |
|
CST_RGB_TO_HSV |
Transform the color space from RGB to HSV (supports images of type USINT or REAL; for USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255). |
|
CST_BGR_TO_LAB |
Transform the color space from BGR to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_RGB_TO_LAB |
Transform the color space from RGB to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_BAYER_RG_TO_BGR |
Transform the color space from BayerRG to BGR (supports images of type USINT or UINT). |
|
CST_BAYER_BG_TO_RGB |
Transform the color space from BayerBG to RGB (supports images of type USINT or UINT). |
|
CST_BAYER_GR_TO_BGR |
Transform the color space from BayerGR to BGR (supports images of type USINT or UINT). |
|
CST_BAYER_GB_TO_RGB |
Transform the color space from BayerGB to RGB (supports images of type USINT or UINT). |
|
CST_BAYER_BG_TO_BGR |
Transform the color space from BayerBG to BGR (supports images of type USINT or UINT). |
|
CST_BAYER_RG_TO_RGB |
Transform the color space from BayerRG to RGB (supports images of type USINT or UINT). |
|
CST_BAYER_GB_TO_BGR |
Transform the color space from BayerGB to BGR (supports images of type USINT or UINT). |
|
CST_BAYER_GR_TO_RGB |
Transform the color space from BayerGR to RGB (supports images of type USINT or UINT). |
|
CST_BGR_TO_LUV |
Transform the color space from BGR to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_RGB_TO_LUV |
Transform the color space from RGB to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_BGR_TO_HLS |
Transform the color space from BGR to HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255). |
|
CST_RGB_TO_HLS |
Transform the color space from RGB to HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255). |
|
CST_HSV_TO_BGR |
Transform the color space from HSV (for images of type USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255) to BGR. |
|
CST_HSV_TO_RGB |
Transform the color space from HSV (for images of type USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255) to RGB. |
|
CST_LAB_TO_BGR |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
CST_LAB_TO_RGB |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
CST_LUV_TO_BGR |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
CST_LUV_TO_RGB |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
CST_HLS_TO_BGR |
Transform the color space from HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255) to BGR. |
|
CST_HLS_TO_RGB |
Transform the color space from HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255) to RGB. |
|
CST_BAYER_RG_TO_BGR_VNG |
Transform the color space from BayerRG to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_GR_TO_BGR_VNG |
Transform the color space from BayerGR to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_BG_TO_BGR_VNG |
Transform the color space from BayerBG to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_GB_TO_BGR_VNG |
Transform the color space from BayerGB to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_RG_TO_RGB_VNG |
Transform the color space from BayerRG to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_GR_TO_RGB_VNG |
Transform the color space from BayerGR to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_BG_TO_RGB_VNG |
Transform the color space from BayerBG to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BAYER_GB_TO_RGB_VNG |
Transform the color space from BayerGB to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
CST_BGR_TO_HSV_FULL |
Transform the color space from BGR to HSV (supports images of type USINT or REAL; for USINT, all channels are scaled to a range from 0 to 255). |
|
CST_RGB_TO_HSV_FULL |
Transform the color space from RGB to HSV (supports images of type USINT or REAL; for USINT, all channels are scaled to a range from 0 to 255). |
|
CST_BGR_TO_HLS_FULL |
Transform the color space from BGR to HLS (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_RGB_TO_HLS_FULL |
Transform the color space from RGB to HLS (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_HSV_TO_BGR_FULL |
Transform the color space from HSV (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
CST_HSV_TO_RGB_FULL |
Transform the color space from HSV (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
CST_HLS_TO_BGR_FULL |
Transform the color space from HLS (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
CST_HLS_TO_RGB_FULL |
Transform the color space from HLS (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
CST_LBGR_TO_LAB |
Transform the color space from LBGR to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_LRGB_TO_LAB |
Transform the color space from LRGB to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_LBGR_TO_LUV |
Transform the color space from LBGR to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_LRGB_TO_LUV |
Transform the color space from LRGB to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
CST_LAB_TO_LBGR |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LBGR. |
|
CST_LAB_TO_LRGB |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LRGB. |
|
CST_LUV_TO_LBGR |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LBGR. |
|
CST_LUV_TO_LRGB |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LRGB. |
|
CST_BGR_TO_YUV |
Transform the color space from BGR to YUV (scaled to the full value range of the image). |
|
CST_RGB_TO_YUV |
Transform the color space from RGB to YUV (scaled to the full value range of the image). |
|
CST_YUV_TO_BGR |
Transform the color space from YUV (scaled to the full value range of the image) to BGR. |
|
CST_YUV_TO_RGB |
Transform the color space from YUV (scaled to the full value range of the image) to RGB. |
|
CST_BAYER_RG_TO_GRAY |
Transform the color space from BayerRG to Gray (supports images of type USINT or UINT). |
|
CST_BAYER_GR_TO_GRAY |
Transform the color space from BayerGR to Gray (supports images of type USINT or UINT). |
|
CST_BAYER_BG_TO_GRAY |
Transform the color space from BayerBG to Gray (supports images of type USINT or UINT). |
|
CST_BAYER_GB_TO_GRAY |
Transform the color space from BayerGB to Gray (supports images of type USINT or UINT). |
|
CST_YUV_420_NV12_TO_RGB |
Transform the color space from YUV420 NV12 to RGB. |
|
CST_YUV_420_NV12_TO_BGR |
Transform the color space from YUV420 NV12 to BGR. |
|
CST_YUV_420_NV21_TO_RGB |
Transform the color space from YUV420 NV21 (SP) to RGB. |
|
CST_YUV_420_NV21_TO_BGR |
Transform the color space from YUV420 NV21 (SP) to BGR. |
|
CST_YUV_420_SP_TO_RGB |
Transform the color space from YUV420 NV21 (SP) to RGB. |
|
CST_YUV_420_SP_TO_BGR |
Transform the color space from YUV420 NV21 (SP) to BGR. |
|
CST_YUV_420_NV12_TO_RGBA |
Transform the color space from YUV420 NV12 to RGBA. |
|
CST_YUV_420_NV12_TO_BGRA |
Transform the color space from YUV420 NV12 to BGRA. |
|
CST_YUV_420_NV21_TO_RGBA |
Transform the color space from YUV420 NV21 (SP) to RGBA. |
|
CST_YUV_420_NV21_TO_BGRA |
Transform the color space from YUV420 NV21 (SP) to BGRA. |
|
CST_YUV_420_SP_TO_RGBA |
Transform the color space from YUV420 NV21 (SP) to RGBA. |
|
CST_YUV_420_SP_TO_BGRA |
Transform the color space from YUV420 NV21 (SP) to BGRA. |
|
CST_YUV_420_YV12_TO_RGB |
Transform the color space from YUV420 YV12 (P) to RGB. |
|
CST_YUV_420_YV12_TO_BGR |
Transform the color space from YUV420 YV12 (P) to BGR. |
|
CST_YUV_420_IYUV_TO_RGB |
Transform the color space from YUV420 IYUV (I420) to RGB. |
|
CST_YUV_420_IYUV_TO_BGR |
Transform the color space from YUV420 IYUV (I420) to BGR. |
|
CST_YUV_420_I420_TO_RGB |
Transform the color space from YUV420 IYUV (I420) to RGB. |
|
CST_YUV_420_I420_TO_BGR |
Transform the color space from YUV420 IYUV (I420) to BGR. |
|
CST_YUV_420_P_TO_RGB |
Transform the color space from YUV420 YV12 (P) to RGB. |
|
CST_YUV_420_P_TO_BGR |
Transform the color space from YUV420 YV12 (P) to BGR. |
|
CST_YUV_420_YV12_TO_RGBA |
Transform the color space from YUV420 YV12 (P) to RGBA. |
|
CST_YUV_420_YV12_TO_BGRA |
Transform the color space from YUV420 YV12 (P) to BGRA. |
|
CST_YUV_420_IYUV_TO_RGBA |
Transform the color space from YUV420 IYUV (I420) to RGBA. |
|
CST_YUV_420_IYUV_TO_BGRA |
Transform the color space from YUV420 IYUV (I420) to BGRA. |
|
CST_YUV_420_I420_TO_RGBA |
Transform the color space from YUV420 IYUV (I420) to RGBA. |
|
CST_YUV_420_I420_TO_BGRA |
Transform the color space from YUV420 IYUV (I420) to BGRA. |
|
CST_YUV_420_P_TO_RGBA |
Transform the color space from YUV420 YV12 (P) to RGBA. |
|
CST_YUV_420_P_TO_BGRA |
Transform the color space from YUV420 YV12 (P) to BGRA. |
|
CST_YUV_420_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_NV21_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_NV12_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_YV12_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_IYUV_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_I420_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_SP_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_420_P_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
CST_YUV_422_UYVY_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
CST_YUV_422_UYVY_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
CST_YUV_422_Y422_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
CST_YUV_422_Y422_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
CST_YUV_422_UYNV_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
CST_YUV_422_UYNV_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
CST_YUV_422_UYVY_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGBA. |
|
CST_YUV_422_UYVY_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
CST_YUV_422_Y422_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
CST_YUV_422_Y422_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
CST_YUV_422_UYNV_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
CST_YUV_422_UYNV_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
CST_YUV_422_YUY2_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
CST_YUV_422_YUY2_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
CST_YUV_422_YVYU_TO_RGB |
Transform the color space from YUV422 YVYU to RGB. |
|
CST_YUV_422_YVYU_TO_BGR |
Transform the color space from YUV422 YVYU to BGR. |
|
CST_YUV_422_YUYV_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
CST_YUV_422_YUYV_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
CST_YUV_422_YUNV_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
CST_YUV_422_YUNV_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
CST_YUV_422_YUY2_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
CST_YUV_422_YUY2_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
CST_YUV_422_YVYU_TO_RGBA |
Transform the color space from YUV422 YVYU to RGBA. |
|
CST_YUV_422_YVYU_TO_BGRA |
Transform the color space from YUV422 YVYU to BGRA. |
|
CST_YUV_422_YUYV_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
CST_YUV_422_YUYV_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
CST_YUV_422_YUNV_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
CST_YUV_422_YUNV_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
CST_YUV_422_UYVY_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
CST_YUV_422_YUY2_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
CST_YUV_422_Y422_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
CST_YUV_422_UYNV_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
CST_YUV_422_YVYU_TO_GRAY |
Transform the color space from YUV422 YVYU to Gray. |
|
CST_YUV_422_YUYV_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
CST_YUV_422_YUNV_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
CST_RGBA_TO_PREMULTIPLICATED_RGBA |
Transform the color space from RGBA to premultiplicated RGBA. |
|
CST_PREMULTIPLICATED_RGBA_TO_RGBA |
Transform the color space from premultiplicated RGBA to RGBA. |
|
CST_RGB_TO_YUV_420_I420 |
Transform the color space from RGB to YUV420 IYUV (I420). |
|
CST_BGR_TO_YUV_420_I420 |
Transform the color space from BGR to YUV420 IYUV (I420). |
|
CST_RGB_TO_YUV_420_IYUV |
Transform the color space from RGB to YUV420 IYUV (I420). |
|
CST_BGR_TO_YUV_420_IYUV |
Transform the color space from BGR to YUV420 IYUV (I420). |
|
CST_RGBA_TO_YUV_420_I420 |
Transform the color space from RGBA to YUV420 IYUV (I420). |
|
CST_BGRA_TO_YUV_420_I420 |
Transform the color space from BGRA to YUV420 IYUV (I420). |
|
CST_RGBA_TO_YUV_420_IYUV |
Transform the color space from RGBA to YUV420 IYUV (I420). |
|
CST_BGRA_TO_YUV_420_IYUV |
Transform the color space from BGRA to YUV420 IYUV (I420). |
|
CST_RGB_TO_YUV_420_YV12 |
Transform the color space from RGB to YUV420 YV12 (P). |
|
CST_BGR_TO_YUV_420_YV12 |
Transform the color space from BGR to YUV420 YV12 (P). |
|
CST_RGBA_TO_YUV_420_YV12 |
Transform the color space from RGBA to YUV420 YV12 (P). |
|
CST_BGRA_TO_YUV_420_YV12 |
Transform the color space from BGRA to YUV420 YV12 (P). |
|
CST_BAYER_RG_TO_BGR_EA |
Transform the color space from BayerRG to BGR, using an Edge Aware algorithm. |
|
CST_BAYER_GR_TO_BGR_EA |
Transform the color space from BayerGR to BGR, using an Edge Aware algorithm. |
|
CST_BAYER_BG_TO_BGR_EA |
Transform the color space from BayerBG to BGR, using an Edge Aware algorithm. |
|
CST_BAYER_GB_TO_BGR_EA |
Transform the color space from BayerGB to BGR, using an Edge Aware algorithm. |
|
CST_BAYER_RG_TO_RGB_EA |
Transform the color space from BayerRG to RGB, using an Edge Aware algorithm. |
|
CST_BAYER_GR_TO_RGB_EA |
Transform the color space from BayerGR to RGB, using an Edge Aware algorithm. |
|
CST_BAYER_BG_TO_RGB_EA |
Transform the color space from BayerBG to RGB, using an Edge Aware algorithm. |
|
CST_BAYER_GB_TO_RGB_EA |
Transform the color space from BayerGB to RGB, using an Edge Aware algorithm. |
|
CST_BAYER_RG_TO_BGRA |
Transform the color space from BayerRG to BGRA. |
|
CST_BAYER_GR_TO_BGRA |
Transform the color space from BayerGR to BGRA. |
|
CST_BAYER_BG_TO_BGRA |
Transform the color space from BayerBG to BGRA. |
|
CST_BAYER_GB_TO_BGRA |
Transform the color space from BayerGB to BGRA. |
|
CST_BAYER_RG_TO_RGBA |
Transform the color space from BayerRG to RGBA. |
|
CST_BAYER_GR_TO_RGBA |
Transform the color space from BayerGR to RGBA. |
|
CST_BAYER_BG_TO_RGBA |
Transform the color space from BayerBG to RGBA. |
|
CST_BAYER_GB_TO_RGBA |
Transform the color space from BayerGB to RGBA. |
|
CST_MAX |
For internal use only, adapted when adding new values. |