ETcVnColorMap
Offers color maps (similar to GNU Octave/MATLAB types).
Syntax
Definition:
enum ETcVnColorMap : LONG
{
CM_AUTUMN = 0,
CM_BONE = 1,
CM_JET = 2,
CM_WINTER = 3,
CM_RAINBOW = 4,
CM_OCEAN = 5,
CM_SUMMER = 6,
CM_SPRING = 7,
CM_COOL = 8,
CM_HSV = 9,
CM_PINK = 10,
CM_HOT = 11,
CM_PARULA = 12,
CM_MAGMA = 13,
CM_INFERNO = 14,
CM_PLASMA = 15,
CM_VIRIDIS = 16,
CM_CIVIDIS = 17,
CM_TWILIGHT = 18,
CM_TWILIGHT_SHIFTED = 19,
CM_TURBO = 20
};Values
|
Name |
Description |
|---|---|
|
CM_AUTUMN |
Red - orange - yellow |
|
CM_BONE |
Black - blueish gray - white |
|
CM_JET |
Dark blue - green - dark red |
|
CM_WINTER |
Blue - green |
|
CM_RAINBOW |
Red - green - purple |
|
CM_OCEAN |
Black - blue - white |
|
CM_SUMMER |
Green - yellow |
|
CM_SPRING |
Pink - yellow |
|
CM_COOL |
Cyan - magenta |
|
CM_HSV |
Red - green - blue - red |
|
CM_PINK |
Black - pink - light yellow - white |
|
CM_HOT |
Black - red - yellow - white |
|
CM_PARULA |
Blue - yellow |
|
CM_MAGMA |
Black - magenta - light yellow |
|
CM_INFERNO |
Black - magenta - yellow |
|
CM_PLASMA |
Blue - magenta - yellow |
|
CM_VIRIDIS |
Purple - yellow |
|
CM_CIVIDIS |
Blue - gray - yellow |
|
CM_TWILIGHT |
White - light blue - dark purple - light red - white |
|
CM_TWILIGHT_SHIFTED |
Dark purple - light blue - white - light red - dark purple |
|
CM_TURBO |
Dark blue - light green - dark red |