FB_VN_ReadCalibrationResult
This FB reads calibration results from a json file on the targte pc.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_ReadCalibrationResult
VAR_INPUT
sFilePath : STRING;
aCameraMatrix : Reference To TcVnMatrix3x3_LREAL;
aDistortionCoefficients : Reference To TcVnArray8_LREAL;
aRotationMatrix : Reference To TcVnMatrix3x3_LREAL;
aTranslationVector : Reference To TcVnVector3_LREAL;
bRead : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc |
|
aCameraMatrix |
Reference To TcVnMatrix3x3_LREAL |
|
Returns the camera matrix |
|
aDistortionCoefficients |
Reference To TcVnArray8_LREAL |
|
Returns the distortion coefficients |
|
aRotationMatrix |
Reference To TcVnMatrix3x3_LREAL |
|
Returns the rotation matrix |
|
aTranslationVector |
Reference To TcVnVector3_LREAL |
|
Returns the translation vector |
|
bRead |
BOOL |
|
Reading the file is triggered by a rising edge at this input. |
|
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
|
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
|
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Further information
The function block FB_VN_ReadCalibrationResult loads the calibration results from a file asynchronously into the PLC.
![]() | Loading of changed calibration results. When loading the calibration results, the vision service caches the data internally. Loading modified results is therefore not possible in the standard system. To do this, adjust the cache settings or see the sample Serial loading of images to the PLC for an alternative. |
Parameter
Some parameters are described centrally in the section File Access Parameters.
Calibration results
The loaded calibration results can be accessed via the following variables after a successful read operation:
// Calibration results
aCameraMatrix : TcVnMatrix3x3_LREAL;
aDistortionCoefficients : TcVnArray8_LREAL;
aRotationMatrix : TcVnMatrix3x3_LREAL;
aTranslationVector : TcVnVector3_LREAL;Application
Loading the calibration results from the path C:\TcVision\ CalibrationResult.json looks like this, for example:
fbReadCalibrationResult(
sFilePath := 'C:\TcVision\ CalibrationResult.json',
aCameraMatrix := aCameraMatrix,
aDistortionCoefficients := aDistortionCoefficients,
aRotationMatrix := aRotationMatrix,
aTranslationVector := aTranslationVector,
bRead := TRUE,
nTimeout := T#500MS);
IF NOT fbReadCalibrationResult.bBusy AND NOT fbReadCalibrationResult.bError THEN
// calibration results are accessible
END_IFRelated function block: FB_VN_WriteCalibrationResult.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
