TcVnCodeGradesDM
Describes code quality grades for Data Matrix codes according to ISO / IEC 15415:2011. The grades range from 0 (very bad) to 4 (very good).
Syntax
Definition:
TYPE TcVnCodeGradesDM :
STRUCT
nDecode : USINT;
nSymbolContrast : USINT;
nModulation : USINT;
nReflectanceMargin : USINT;
nFixedPatternDamage : USINT;
nAxialNonuniformity : USINT;
nGridNonuniformity : USINT;
nUnusedErrorCorrection : USINT;
nOverall : USINT;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
nDecode |
USINT |
Decode grade |
|
nSymbolContrast |
USINT |
Symbol contrast grade |
|
nModulation |
USINT |
Modulation grade |
|
nReflectanceMargin |
USINT |
Reflectance margin grade |
|
nFixedPatternDamage |
USINT |
Fixed pattern damage grade |
|
nAxialNonuniformity |
USINT |
Axial nonuniformity grade |
|
nGridNonuniformity |
USINT |
Grid nonuniformity grade |
|
nUnusedErrorCorrection |
USINT |
Unused error correction grade |
|
nOverall |
USINT |
Overall code grade, i.e. the minimum achieved individual grade |