GVSP_LEADER_PAYLOAD_IMAGE
Shows information over the GVSP (GigE Vision Streaming Protocol) leader payload image.
Syntax
Definition:
TYPE GVSP_LEADER_PAYLOAD_IMAGE :
STRUCT
Timestamp : ULINT;
PixelFormat : GVSP_PIXEL_FORMAT;
SizeX : UDINT;
SizeY : UDINT;
OffsetX : UDINT;
OffsetY : UDINT;
PaddingX : UINT;
PaddingY : UINT;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
Timestamp |
ULINT |
Image timestamp |
|
PixelFormat |
Image pixel format | |
|
SizeX |
UDINT |
Image size in x direction |
|
SizeY |
UDINT |
Image size in y direction |
|
OffsetX |
UDINT |
Image x-offset from (0,0) origin |
|
OffsetY |
UDINT |
Image y-offset from (0,0) origin |
|
PaddingX |
UINT |
Image padding in x direction |
|
PaddingY |
UINT |
Image padding in y direction |