ETcVnWorldCoordinateSystem
Offers world coordinate system orientations.
Syntax
Definition:
TYPE ETcVnWorldCoordinateSystem :
(
TCVN_WCS_X_RIGHT_Y_DOWN := 0,
TCVN_WCS_X_DOWN_Y_RIGHT := 1,
TCVN_WCS_X_LEFT_Y_DOWN := 2,
TCVN_WCS_X_UP_Y_RIGHT := 3,
TCVN_WCS_X_RIGHT_Y_UP := 4,
TCVN_WCS_X_DOWN_Y_LEFT := 5,
TCVN_WCS_X_LEFT_Y_UP := 6,
TCVN_WCS_X_UP_Y_LEFT := 7
)DINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCVN_WCS_X_RIGHT_Y_DOWN |
X axis points right, Y axis down (same orientation as image coordinate system) |
|
TCVN_WCS_X_DOWN_Y_RIGHT |
X axis points down, Y axis right |
|
TCVN_WCS_X_LEFT_Y_DOWN |
X axis points left, Y axis down |
|
TCVN_WCS_X_UP_Y_RIGHT |
X axis points up, Y axis right |
|
TCVN_WCS_X_RIGHT_Y_UP |
X axis points right, Y axis up |
|
TCVN_WCS_X_DOWN_Y_LEFT |
X axis points down, Y axis left |
|
TCVN_WCS_X_LEFT_Y_UP |
X axis points left, Y axis up |
|
TCVN_WCS_X_UP_Y_LEFT |
X axis points up, Y axis left |