ETcVnExtremePointDirection
Offers search directions for the extreme point.
Syntax
Definition:
TYPE ETcVnExtremePointDirection :
(
TCVN_EPD_TOP_LEFT := 0,
TCVN_EPD_TOP_MEDIAN := 1,
TCVN_EPD_TOP_RIGHT := 2,
TCVN_EPD_BOTTOM_LEFT := 3,
TCVN_EPD_BOTTOM_MEDIAN := 4,
TCVN_EPD_BOTTOM_RIGHT := 5,
TCVN_EPD_LEFT_TOP := 6,
TCVN_EPD_LEFT_MEDIAN := 7,
TCVN_EPD_LEFT_BOTTOM := 8,
TCVN_EPD_RIGHT_TOP := 9,
TCVN_EPD_RIGHT_MEDIAN := 10,
TCVN_EPD_RIGHT_BOTTOM := 11
)DINT;
END_TYPE
Values
Name |
Description |
---|---|
TCVN_EPD_TOP_LEFT |
Find the topmost point (min y, take left one if more than 1). |
TCVN_EPD_TOP_MEDIAN |
Find the topmost point (min y, take median one if more than 1). |
TCVN_EPD_TOP_RIGHT |
Find the topmost point (min y, take right one if more than 1). |
TCVN_EPD_BOTTOM_LEFT |
Find the bottommost point (max y, take left one if more than 1). |
TCVN_EPD_BOTTOM_MEDIAN |
Find the bottommost point (max y, take median one if more than 1). |
TCVN_EPD_BOTTOM_RIGHT |
Find the bottommost point (max y, take right one if more than 1). |
TCVN_EPD_LEFT_TOP |
Find the leftmost point (min x, take top one if more than 1). |
TCVN_EPD_LEFT_MEDIAN |
Find the leftmost point (min x, take median one if more than 1). |
TCVN_EPD_LEFT_BOTTOM |
Find the leftmost point (min x, take bottom one if more than 1). |
TCVN_EPD_RIGHT_TOP |
Find the rightmost point (max x, take top one if more than 1). |
TCVN_EPD_RIGHT_MEDIAN |
Find the rightmost point (max x, take median one if more than 1). |
TCVN_EPD_RIGHT_BOTTOM |
Find the rightmost point (max x, take bottom one if more than 1). |