ETcVnCalibrationPatternOrigin
Offers calibration pattern origins.
Syntax
Definition:
TYPE ETcVnCalibrationPatternOrigin :
(
TCVN_CPO_TOPLEFT := 0,
TCVN_CPO_TOPCENTER := 1,
TCVN_CPO_TOPRIGHT := 2,
TCVN_CPO_CENTERLEFT := 3,
TCVN_CPO_CENTER := 4,
TCVN_CPO_CENTERRIGHT := 5,
TCVN_CPO_BOTTOMLEFT := 6,
TCVN_CPO_BOTTOMCENTER := 7,
TCVN_CPO_BOTTOMRIGHT := 8
)DINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCVN_CPO_TOPLEFT |
Origin is at top left |
|
TCVN_CPO_TOPCENTER |
Origin is at top center |
|
TCVN_CPO_TOPRIGHT |
Origin is at top right |
|
TCVN_CPO_CENTERLEFT |
Origin is at center left |
|
TCVN_CPO_CENTER |
Origin is at center |
|
TCVN_CPO_CENTERRIGHT |
Origin is at center right |
|
TCVN_CPO_BOTTOMLEFT |
Origin is at bottom left |
|
TCVN_CPO_BOTTOMCENTER |
Origin is at bottom center |
|
TCVN_CPO_BOTTOMRIGHT |
Origin is at bottom right |