FB_VN_ReadContainer
This FB reads a container from an xml file on the target pc.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_ReadContainer
VAR_INPUT
sFilePath : STRING;
ipDestContainer : Reference To ITcVnContainer;
nDestTypeGuid : GUID;
bRead : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc |
ipDestContainer |
Reference To ITcVnContainer |
|
Returns a container with the loaded content |
nDestTypeGuid |
GUID |
|
The type id of the container to return. If this parameter is not set, a suitable container type will be determined automatically (except for csv files). |
bRead |
BOOL |
|
Reading the file is triggered by a rising edge at this input. |
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Further information
The function block FB_VN_ReadContainer
loads a container from a file asynchronously into the PLC.
![]() | Loading of modified containers. When loading containers, the vision service caches the data internally. Loading changed containers is therefore not possible in the standard system. To do this, adjust the cache settings or see the example Serial loading of images into the PLC for an alternative. |
Parameter
Some parameters are described centrally in the section File Access Parameters.
Container type
The container type of the container to be loaded can optionally be specified.
Loaded container (return value)
The loaded container is reachable via the interface pointer ipDestContainer
following successful reading.
Application
Loading a container with explicit type specification ContainerType_Vector_TcVnPoint2_DINT
from the path C:\TcVision\Container.xml
looks like this, for example:
fbReadContainer(
sFilePath := 'C:\TcVision\Container.xml',
ipDestContainer := ipContainer,
nDestTypeGuid := ContainerType_Vector_TcVnPoint2_DINT,
bRead := TRUE,
nTimeout := T#500MS);
IF NOT fbReadContainer.bBusy AND NOT fbReadContainer.bError THEN
// container is accessible in ipContainer
END_IF
Related function block: FB_VN_WriteContainer.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |