FB_VN_ReadCalibrationPattern
This FB reads calibration pattern reference points from an xml file on the targte pc.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_ReadCalibrationPattern
VAR_INPUT
sFilePath : STRING;
ipDestContainer : Reference To ITcVnContainer;
bRead : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc |
ipDestContainer |
Reference To ITcVnContainer |
|
Returns a container with the pattern points (ContainerType_Vector_TcVnPoint3_REAL) |
bRead |
BOOL |
|
Reading the file is triggered by a rising edge at this input. |
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Further information
The function block FB_VN_ReadCalibrationPattern
loads the description of an individual calibration pattern asynchronously from a file.
![]() | Loading of modified containers When loading containers, the vision service caches the data internally. Loading changed containers is therefore not possible in the standard system. To do this, adjust the cache settings or see the sample Serial loading of images to the PLC for an alternative. |
Parameter
Some parameters are described centrally in the section File Access Parameters.
Loaded container (return value)
The loaded container with the reference points of the calibration pattern can be reached via the interface pointer ipPatternReferencePoints
after a successful read operation.
Application
Loading the reference points of a calibration pattern from the path C:\TcVision\CalibrationPatternReferencePoints.xml
looks like this, for example:
fbReadCalibrationPattern(
sFilePath := 'C:\TcVision\CalibrationPatternReferencePoints.xml',
ipDestContainer := ipPatternReferencePoints,
bRead := TRUE,
nTimeout := T#500MS);
IF NOT fbReadCalibrationPattern.bBusy AND NOT fbReadCalibrationPattern.bError THEN
// reference points are accessible in ipPatternReferencePoints
END_IF
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |