ITcVnColorModel
Interface to train and classify an image color.
Methods
Name |
Origin |
Description |
---|---|---|
ITcUnknown |
Increments the reference counter. | |
ITcUnknown |
Get a reference to an implemented interface. | |
ITcUnknown |
Decrements the reference counter. | |
ITcVnMlModel |
Gets the GUID of the model. | |
ITcVnMlModel |
Gets the model type name as a string. | |
ITcVnColorModel |
Train the color of the provided image. | |
ITcVnColorModel |
Compute the similarity of each image pixel to the trained reference color. |
Further information
The interface ITcVnColorModel
is for describing a color area. The model can be created or adjusted with the function F_VN_TrainImageColor and compared with the colors of an image using the function F_VN_ReferenceColorSimilarity_ITcVnColorModel.
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |